Graphic keypad: plain text, navigation button, "Simply Start" menu to start immediately and profit at once from the full performance of Altivar 61. v Integrated EMC filters class A or B.
Energy saving law, Quadratic motor control law.
Conformity to the international Standards and Certifications: CE, UL, CSA, C-Tick.
Modbus and CANopen integrated.
Communication cards for industry: Ethernet, FIPIO, Modus Plus, DeviceNet, Interbus-S, Unitelway and for building LonWorks, BACnet, METASYS N2 and Apogee FLN.
Input/output extension cards
Multipump programmable cards: ATV38 compatibility and new applications.
More than 150 functions available.
Protection of motor and drive:
Safety function: "Power Removal", ATEX.
SoMove software for configuring on PC and transferring the configuration via Bluetooth® or using a cable
SoMove Mobile software for modifying or sending a configuration remotely via mobile phone
PowerSuite configuration software workshop
Bluetooth® adaptor or wireless link
In the heart of your applications!
Open to main building and industry communication networks. Ingenious, the Altivar 61 can be customised to meet your needs.
Range dedicated to pump and fan applicationsfor the industry and building markets: exceptional performances, advanced functionalities. High performance variable torque applications:
Fan: Safety with forced function (fault inhibition, selection of operating direction and the reference speed).
Multipump: With the programmable card multipump, Altivar 61 offers you flexibility, user-friendliness and adaptability for management of several pumps.
Pumps: Essential functions for your installation protection under load, overload and fluid absence detection.