Water

Water solution: Remote pumping optimal solution without programming

 
 

Value proposition

Main drivers:
  • For simple remote pumping or booster stations based on 4 pumps.

Value proposition:
  • Energy consumption is reduced by 20% to 30% on pumps according to their characteristics. Energy savings are easily estimated via ECO8 software.

Differenciation factors:
  • Based on an Altivar 61 drive and its water solution card VW3 A3 503, t his optimal solution allows to easily manage pumps through one unique smart device, and without any programming.
 

Solution architecture

Solution architecture
 
 
 
 

To know more 

Requests for Solutions, Products and Services information

Contact your Customer Care Centre now!
 

Success Stories

 
 
  •   ...
  •   20% of energy savings, ROI in less than 2 years ...
 
 
 

Solution breakdown

Main products & systems: