Giant process I/O: temperature, pressure, flow meter, turbine compressor, fire alarm, cathodic protection
Control logic and arithmetic
Value proposition
Reliable and powerful solution - Hot-Standby for high availability: 24/7 system operation to ensure pipeline safety - Powerful functions: 10 K instructions per 1 ms - Opening communication protocol for third party equipment and control make easy to exchange data between SCS and control
Differentiation factors
Automatic data transfer from primary to Standby without any specific configuration.
All services in a "all-in-one" network
Solution architecture
To know more
Requests for Solutions, Products and Services information
Success Stories
Powerful control: 10K instructions per 1ms ...
Solution breakdown
Main services _ Technical assistance _ Design support
Architecture and prefered implementation _ Redundant Industry Ethernet10M/100M Ethernet Modbus TCP/IP _ RS485/RS232 serial equipments
Main products and systems _ Quantum HSB _ Quantum SIL2 _ Remote I/O _ HMI _ Operation station software Vijeo-Citect