Oil & Gas

Security solutions for oil & gas large sites

 
 

Value proposition

Main drivers

  • Integrated positioning video security systems that meet stringent explosion-proof requirements.

 

Value proposition

  • Benefit from ExSiteTM family of explosion-proof video security systems
  • Including an Integrated Optics Package (IOP) that features an auto-focus camera and lens module with programmable features and day/night option.

 

Differentiation factors

  • ExSite combines a receiver, pan/tilt, and enclosure in  1 single and easy-to-install system
  • Video Management Systems up to 2000 cameras
 

Solution architecture

Solution architecture
 

Main characteristics

ExSite explosion-proof camera system features

  • Electropolished 316L stainless steel construction
  • Receiver, pan/tilt, and enclosure with an Integrated Optics Package (IOP)
  • Auto focus, high-resolution Integrated Camera/Optics Package
  • On-screen compass, tilt, and zoom display
  • Variable speed pan: 0.1 to 40 / second with proportional pan
  • Tilt range of +90 to -90 from horizontal
  • Preset positioning, patterns, multiple scan modes
  • Programmable for inverted operation
  • Full, 2 year continuous-day warranty
  • Certifications:

- Class I, Group A & B, Class II, Group E, F, G, T5
- Class I, Zone 1, AEx d IIC, T5

 
 
 
 

To know more 

Requests for Solutions, Products and Services information

Contact your Customer Care Centre now!
 

Solution breakdown


Pan/Tilt/Zoom (PTZ) Cameras
  • Spectra® Series
  • Esprit® Series
  • ExSite® Explosionproof Positioning Systems

Video Management Systems
  • VMX300 Video Management System ; Viewing and Control For Up To 100 Cameras
  • VMX300-E Enterprise Video Management System ; Viewing and Control For Up To 2,000 Cameras