Electrical Energy

Electrical Energy solution: Windfarm plant

 
 

Value proposition

Main drivers

  • Energy independence for countries with no natural energy resource
  • Renewable Energy: less impact on environment
  • Global trend to clean energies (20% of electricity must come from renewable in Europe in 2020)

 

Value proposition

 

Operation and capital costs:

  • 20% shorter ROI time
  • Maximize power generated with smallest investments
  • 10% faster on-site intervention
  • 15% maintenance cost reduction
  • 15% lowerCost per produced Kwh

 

Quality of service and network reliability :

  • Reach 99% network reliability
  • Meet 100% of power quality standards
  • Reduced outage time by 20%

 

Differentiation factors

  • High reliability
  • Adapted Solutions
  • Low maintenance
 

Architecture

Architecture
 
 
 
 

To know more 

Requests for Solutions information

Contact Customer Care Centre
 

Solution breakdown

Main services:
  • Electrical network studies
  • Commissioning
  • Retrofit / retrofil
  • Maintenance contracts
Main products & systems:
  • Circuit-Breakers from 630 to 3200A: Compact NS >630 A
  • Protection relays for custom applications: Sepam serie 80
  • MV Compact switchboard (Ring Main Unit) up to 24 kV: RM6
  • 24 kV modular switchboard: SM6-24
  • MV Compact switchboard (Ring Main Unit): Cas-36
  • Capacitor banks: Capacitor banks Energy
  • Metal-enclosed Switchgear 24 kV: MCset 4
  • Metal-enclosed Switchboard up to 52 kV: CBGS
  • MV/LV prefabricated substation: Biosco
  • Cast resin transformer up to 36 kV: Trihal
  • LV Switchboards up to 3200A: Prisma Plus
  • High visibility energy and power quality meters: ION7550

Other Services:
Engineering and contracting:
  • Project study, development and commissioning
  • E-analysis: remote monitoring, expert analysis, asset management
  • Network simulations: wind farm architecture, equipments settings, wind farm integration in power system

Installed base services:
  • Retrofit, spare parts, maintenance
  • Audit, equipment diagnosis and Upgrade

Training