Electrical Energy

Solar photovoltaic for residential and small building applications

 
 

Value proposition

 

Main drivers

  • Global environment friendly trend worldwid
  • Solar residential Return On Investment between 5 to 8 years
  • Incentive from governments mainly in developed countries (Europe, USA, Japan):

   - Renewable Portfolio Standard (RPS) in the USA.
   - Renewable Energy plan in Europe: 20% of electricity must come from renewable energies in 2020.
   - Solar program in Japan since 1970

 

Value proposition

  • Up to 100% energy bill reduction
  • 0,5kg / kWh of carbon emission savings
  • Quick and easy installation and operation


Differentiation factors

  • Both energy efficiency and renewable energy offers
  • Leading position in both power conversion and electrical distribution offers
  • Grid-tie (electric utility), off grid and back up connections
  • Good knowledge and presence in the reseller channel
Value proposition
 

Solution architecture

Solution architecture
 
 
 
 

To know more 

Requests for Solutions, Products and Services information

Contact your Customer Care Centre now!
 

Solution breakdown


SunEzy range: France, Italy, Belgium
  • SunEzy junction boxes : connection to up to 4 strings of photovoltaic modules
  • SunEzy photovoltaic inverters : DC to AC conversion
  • SunEzy protection enclosures : installation protection and a safe maintenance
  • Surge arresters : installation protection against lightning strokes
  • SunEzy Control software : Monitoring and communication functions
  • SunEzy installation design and optimization software

 
Xantrex GT serie: Germany, Spain
  • Wiring box, solar inverter, monitor, communication gateways, monitoring software

 
Xantrex GT serie: US
  • Wiring box, solar inverter, monitor, communication gateways, monitoring software

 
Backup and Off Grid offer
Xantrex XW and TR series
  • Xantrex XW: Off Grid and backup (Multisource management system)
  • Xantrex TR: Off Grid offer