Electrical Energy

Electrical Energy solution: Small hydro power plant generation (< 30MW)

 
 

Value proposition

Main drivers

  • Renewable energy: less impact on environment than large hydro plant
  • Very flexible source of energy: used when needed
  • Available in some remote areas
  • Better use of the river potential
  • No heavy investment

 

Value proposition

  • Enhance installation reliability and optimize power production

   - Reliability multiplied by 2 thanks to type tested architecture

   - Power production increased by 30%

   - Energy efficiency doubled

  • Reduce Operation and capital costs

   - Investment cost reduced by 20%

   - Non-productive time divided by 2 optimizing power output

   - Maintenance cost 30% lower

 

Differentiation factors

  • Cost efficient solution
  • Fast project development
  • Low maintenance
 

Solution architecture

Solution architecture
 
 
 
 

To know more 

Requests for Solutions, Products and Services information

Contact your Customer Care Centre now!
 

Key downloads & links

 

Solution breakdown

Main products & systems: