Portable emergency lamps

Many ranges to match all your needs perfectly

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Select products
     
Portable emergency lamps
Benefits
  • Tough and resistant : Designed for hard applications and built with highly resistant materials
  • Light selection : Selection between long-distance beam light and diffuse light
  • Signaling mode : The lamp may be used in flashing mode with colored screen
  • Emergency mode : During recharging, if a blackout occurs, the lamp will automatically switch on
  • Vehicle recharge : A low voltage charger is available (sold as an accessory)
  • Environmentally friendly : Totally compliant with RoHs regulations

Applications

A wide range of applications, from night watches to military and police uses, from rescue to security utilization. Developed to ensure a reserve of light in every situation.

 

Portable emergency lamps

 
 
 
Description

Portable emergency lamps : Top 4, Toplux, Jodiolux. High quality, high flux, Portable and rechargeable. Additional emergency function.

These lamps are professional rechargeable searchlight, even resistant to heavy rain (IP 55). They have 2 light sources and provide a powerful constant or flashing luminous flux.

They include an automatic lighting, equivalent to a normal emergency light. While it is connected to the mains (230 V), the lamp will come on automatically if there is a power failure.

 
 
 

Many ranges to match all your needs perfectly