CEE 60 PIR

Saving energy conveniently and reliably

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
cee-60-pir
Benefits
  • Great challenges lie ahead for modern building management.
  • Rising energy costs and an increase in environmental awareness demand a stronger focus on innovative energy solutions than ever before.
  • You can count on movement and  presence detectors from Schneider Electric. Whether in houses or in public buildings, they reduce unnecessary energy consumption.
  • The range medium and advanced versions are also true presence detectors. This means that the detectors can be used not only in corridors but also in office rooms and similar places for controlling lights based on persons sitting in the room, not only moving.

Applications

Can be used wherever lighting control that is tailored to individual needs is required, in residential and buildings market such as:

  • Corridors
  • Staircases
  • Bathrooms
  • Living rooms or kitchens
  • Offices
  • Conference rooms
  • Foyers
  • etc
 

Movement and presence detector Basic, Medium, Advanced

 
 
 
Description
  • Movement detector Basic 120°
    >Detection area: 120 °
    >Lux and time adjustment
  • Presence detector Medium 180°
    >Detection area: 180°
    >Lux and time adjustment
    >Sensitivity adjustment
    >Field of view limitation
    >Function selector
  • Presence detector Advanced 180 °
    >Detection area: 180°
    >Vertical detection: 55°
    >Lux and time adjustment
    >Sensitivity adjustment
    >Field of view limitation
    >Function selector
  • Accessory
 
 
 

Saving energy conveniently and reliably