CDS products avoid breaking of the central circuit-breaker when power consumption exceeds the power subscribed by the consumer.
To this end, they temporarily break supply to circuits considered to be non-priority circuits as soon as the total current drawn exceeds a pre-set threshold.
They also enable reduction of the electricity bill by authorising reduction of subscribed demand.
These products, installed in the electrical switchboard, are designed to be implemented by an electrical contractor.
The CDS range consists of :
- CDS : single-phase load shedding of 2 circuits in cascade mode
- CDS : 3-phase load shedding (one circuit on each of the 3 phases)
- CDSc : single-phase load shedding of 4 circuits in cascade-cyclic mode
Technical data
- Ratings : priority channel adjustable from 5 to 90 A, non priority channels 15 A
- Voltage rating :
- single phase : 240 V A + 5 % - 10 %,
- 3-phase : 415 V CA + 5 % - 10 %
- Frequency : 50 /60 Hz
- Indication of load shedding by LED
- Restoration period : 5 to 10 min.
- Load shedding override input
- 1A rating NO contact allowing remote indication of load shedding or direct load shedding via a NC contactor