KNX Touch panel 7“ : A natural leader with style
The new KNX touch panel 7" is a modern display and control unit which impresses with its convenient operation and wide range of possible applications. Light, heating, roller shutters and blinds can be controlled from a central point and connected devices switched on and off with ease – and all this can be done interactively via the touch-sensitive TFT screen.
The advantages at a glance:
- 7” colour TFT monitor
- Resolution 800 x 480 pixels
- Week time switch
- Access to websites
- Scenes
- Presence simulation
- Slide show with personal photos via USB
- Updates via plug-ins and USB
- Horizontal or vertical installation
- 8 frame colours and materials
- 5 colour worlds for the user interface
- Password protection
|