KNX system

Push-buttons

 
 

The Schneider electric push-button for KNX provides you with two, four, six or eight operating surfaces:

  • two in the case of 1-gang push-buttons
  • four in the case of 2-gang push-buttons,
  • six in the case of 3-gang push-buttons (only System Design),
  • eight in the case of 4-gang push-buttons.

The push-buttons can be assigned with different functions so that you can, for example, switch, dim, control the blinds or retrieve scenes.

Push-buttons with IR receiver also allow you to operate each key on the push-button using a Schneider electric remote control or another IR remote control.


 
 
 
 
 

Available products

KNX push-btn.1g plus TPb SysM

KNX push-btn.2g plus TPb SysM

KNX push-btn.4g plus TPb SysM

KNX pu.btn.4g plus w.IR rec.TPb SysM

Labell.sh. f. push-button plus pw SysD

Labell.sh. f. push-btn. SysM

Labell.sh. f.mul.funct.push-btn. SysM

KNX cont.elec. 1-4g Tran

Rocker f. push-btn.mod. 1g TPm SysM

KNX push-btn.mod. 1g SysM

Rocker f.push-btn.mod. 2g TPm SysM

KNX push-btn.mod. 2g SysM

Rocker f.pu.btn.mod. 1g 1/0 TPm SysM

Rocker f.pu.btn.1g Up/Down TPm SysM

Rocker f.pu.btn.mod.2g pr. TPm SysM

Rocker f.pu.btn.mod.2g pr. TPm SysM

Rocker p.btn.mod.2g Up/Down TPm SysM

Rocker f. push-btn.mod. 1g SysD

KNX push-btn.mod. 1g SysD

Rockers f.push-btn mod. 2g SysD

KNX Push-btn.mod. 2g SysD

Rocker f.push-btn.mod.1g 1/0 SysD

Rocker f.pu.btn.mod.1g Up/Down SysD

Rockers f.push-btn.mod.2g pr. SysD

Rockers f.push-btn.mod.2g pr. SysD

Rocker push-btn.mod.2g Up/Down SysD

KNX push-btn.1g plus TPm SysM

Finery protection cap SysM

KNX push-btn.2g plus TPm SysM

KNX push-btn.4g plus TPm SysM

KNX pu.btn.4g plus w.IR rec.TPm SysM

KNX push-btn.1g plus SysD

Finery protection cap SysD

KNX push-btn.2g plus SysD

KNX push-btn.3g plus SysD

KNX push-btn.4g plus SysD

KNX pu.btn.4g plus w.IR rec. SysD

Labell. sh. f. push-button plus pw SysD

MTN6171xx

MTN6172xx

MTN6174xx

MTN6175xx

MTN617819

MTN6183xx

MTN6184xx

MTN623190

MTN6251xx

MTN625199

MTN6252xx

MTN625299

MTN6254xx

MTN6255xx

MTN6256xx

MTN6257xx

MTN6258xx

MTN6261xx

MTN626199

MTN6262xx

MTN626299

MTN6264xx

MTN6265xx

MTN6266xx

MTN6267xx

MTN6268xx

MTN6275xx

MTN627591

MTN6276xx

MTN6278xx

MTN6279xx

MTN6280xx

MTN628091

MTN6281xx

MTN6282xx

MTN6283xx

MTN6284xx

MTN617819

This image can't be displayed
This image can't be displayed