Installation Systems & Control

 
 
 

KNX system

Movement / presence detectors

 
 

Schneider Electric KNX movement detectors - a smart solution.
Can be connected directly to the KNX bus. Thus several movement detectors can be integrated into a network using a KNX bus. This ensures safety all through the building.

Switching, dimming and blind functions can for instance be triggered easily and conveniently using the three different movement detector outputs.
Any movements detected are communicated discreetly to an information display in the form of text messages, and can be read there.

Schneider Electric KNX presence detectors are used to integrate the demand-dependent control system into the building management system. This also makes available other options for intelligent and economical operation.

The optional light control makes the most of the possibilities and ensures a high degree of comfort with reduced energy costs for the system.

   
     
 
 
 
 
 

Available products

KNX ARG Presence 180/2,2m FM TPb pw SysM

KNX ARG Presence 180/2,2m FM TPb aw SysM

KNX ARG Presence 180/2,2 FM TPm ant SysM

KNX ARG Presence 180/2,2 FM TPm alu SysM

KNX ARG Presence Basic pw

KNX ARG Presence Basic alu

KNX ARG Presence pw

KNX ARG Presence alu

KNX ARG Presence w. light cont.+IR pw

KNX ARG Presence w. light cont.+IR alu

KNX ARG 180 FM TPb pw SysM

KNX ARG 180 FM TPb aw SysM

KNX ARG 180 FM TPb w SysM

KNX ARG 180/2,2m FM TPb pw SysM

KNX ARG 180/2,2m FM TPb aw SysM

KNX ARG 180/2,2m FM TPb w SysM

KNX ARG 180 FM pw SysD

KNX ARG 180 FM w SysD

KNX ARG 180 FM stst SysD

KNX ARG 180 FM alu SysD

KNX ARG 180 FM TPm ant SysM

KNX ARG 180 FM TPm pw SysM

KNX ARG 180 FM TPm w SysM

KNX ARG 180 FM TPm alu SysM

KNX ARG 180/2,2m FM TPm ant SysM

KNX ARG 180/2,2m FM TPm pw SysM

KNX ARG 180/2,2m FM TPm w SysM

KNX ARG 180/2,2m FM TPm alu SysM

MTN630419

MTN630425

MTN630614

MTN630660

MTN630719

MTN630760

MTN630819

MTN630860

MTN630919

MTN630960

MTN631619

MTN631625

MTN631644

MTN631719

MTN631725

MTN631744

MTN631819

MTN631844

MTN631846

MTN631860

MTN632614

MTN632619

MTN632644

MTN632660

MTN632714

MTN632719

MTN632744

MTN632760


 

This image can't be displayed
This image can't be displayed
This image can't be displayed