Installation Systems & Control

 
 
 

KNX system

Dimming actuators

 
 

Schneider Electric offers different devices for dimming, such as a dim actuator, four universal dim actuators, 2 x 1-10 V control units and 2 x DALI gateways.

The universal dimmers for series installation, with their energy-saving technology, adapt automatically to every load type and are an ideal solution.

   
 
 
 
 
 

Available products

KNX dim act REG-K/2x230/300W

KNX Uni.dim.act.REG-K/230/1000W

KNX Uni.dim.act.REG-K/230/500W

KNX Uni.dim.act.REG-K/2x230/300W

KNX Uni.dim.act.REG-K/4x230/150W

KNX Cont.un. 0-10V REG-K/3g w. man.mode

KNX Cont.un. 0-10V REG-K/1g w. man.mode

KNX DALI-Gateway REG-K/1/16/64

KNX DALI-Gateway REG-K/1/16(64)/64

KNX Uni. dim. act. REG-K/4x230/250W

MTN646630

MTN649310

MTN649350

MTN649330

MTN649315

MTN646991

MTN647091

MTN680129

MTN680191

MTN649325

This image can't be displayed
This image can't be displayed