Global|Home|Site map|Contact |Français
 Search form button
 
 
 

Systems approach

MV switchboard system

 
 


  MV switchboard system up to 52 kV: A wide range of easy-to-use compact cubicles and switchgears Example : SM6
The SM6 system supports all possible MV substation and network configurations.
It meets all the requirements with respect to continuity of supply and energy availability from 1 to 36 kV, in compliance with IEC standards.
Full network protection
The SM6 system consists of cubicles containing the following equipment:
- MV circuit-breakers and fuse switches (vacuum or SF6)
- measuring transformers
- sepam or VIP digital relays
- busbars
- customer connection interlocks
   

Easy on-site installation
The design of the SM6 cubicles makes them easy to install in all types of brick-built or prefabricated transformer substations:
- identical civil works for the whole product range
- easier to handle due to lower weights and smaller
- easier to handle due to lower weights and smaller dimensions
- single-handed connection from the front panel.

Network management and remote control
The SM6 system incorporates many communication components allowing remotemonitoring and control of the installation

AIS and GIS switchboards :
For all electrical distribution needs up to 52kV and incorporates a set of innovative solutionsdesigned using proven techniques with high performance breaking devices , digital protectionand control system.