|
|
High current Circuit Breakers Multi-applications
Circuit-breakers, switches, source inverters … Masterpact covers all continuity of supply and energy availability applications. its high performance, even for 1000 V or 400 Hz applications, is suitable for all kinds of uses, even the most specific. Masterpact's range of communicating control units allows it to be integrated into all communication, architectures, therefore making it easier to run and maintain the installations.
A flexible and upgradeable solution
As the world moves on, business changes and installations follow suit, Masterpact keeps up to date due to its:
- ongoing performance (up to 5 performance levels)
- size rationalisation with volume optimisation (Masterpact NT has the smallest dimensions in the world)
- control units that can be interchanged on site to enable the protection devices and associated measurements to be upgraded
- standardised connections (single size connecting pads, a single 115 mm connection centreline, etc.)
Safe installations
The patented filtered disconnect device absorbs the energy released during a power shut-off, which limits the stress within the installation and the pollution outside.
|