Systems approach

Functional system for LV building switchboards

 
 
   

Functional system for LV building switchboards: configurations for tertiary and industrial buildings.

Everything has been designed with a view to bringing you
increased safety and peace of mind

Prisma Plus provides solutions to meet the needs of all electrical distribution system configurations installed in tertiary and industrial buildings.

The Prisma Plus architecture closely follows the wiring diagram to create a fully comprehensible switchboard. Each application served constitutes a functional unit containing a set of devices and system components. The switchboard is made up of a simple series of functional units. Each functional unit takes the whole environment of the equipment into consideration and ensures that all the applications work properly, whilst at the same time providing an optimum fill factor and a small footprint.

Prisma Plus makes installation easy due to its highly flexible connections and the fact that it is so easy to wire.

In addition, Prisma Plus offers a complete choice of options and solutions for all the life phases of the switchboard.
Built to comply with IEC 60439-1
With Prisma Plus, all the switchboard components are covered by Schneider Electric's manufacturer's warranty.

     Prefabricated busbar trunking from 20 to 5000 A
Decentralised distribution: electrical power available throughout your installation
Advantages of the Canalis system
- simplicity
- upgradeability
- continuity of service and operation
- quality and safety
Exclusive benefits of the Schneider Electric system
The total coordination of the Schneider Electric system simplies your installation design work while guaranteeing the safety of life and property:
- design work is possible even without knowing load locations
- installation quality and conformity is ensured, even for future upgrades