SM6-24 - Air Insulated Switchgear

Extending your possibilities

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Discover ATS offer
     
24 kv modular switchboard - SM6-24
Benefits
The SM6 range is a comprehensive and upgradable offer of highly reliable Air Insulated modula units for all you MV secondary underground distribution applications.
Combining flexibility to simplicity of installation and operation, SM6 is a concentrated of Merlin-Gerin know-how.

Applications

  • MV section in MV/LV transformer substations in distribution systems
  • MV consumer or distribution substations up to 24kV.
  • MV industrial switchboard.

Discovery

 

Modular units up to 24 kV

 
 
 
Description
Comprehensive range composed of metal-enclosed switchgear and controlgear modular units up to 24 kV, easily adaptable to your specific requirements
  • containing fixed or withdrawable circuit breaker, using SF6 or vacuum breaking technology, switch-disconnector, contactor and disconnector
  • rated current 630 and 1250 A
  • short-circuit current up to 25 kA
  • internal arc withstand

Control, monitoring and protection devices: providing protection of your installations, continuity of electrical supply and reducing downtime

  • Sepam and VIP relays
  • Easergy T200S telecontrol interface
  • Flair fault detector
 
 
 
 

 

Extending your possibilities