Cas-36 - Gas Insulated - Compact Type Switchgear

Adding compacness to hi-protection

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
MV Compact switchboard - Cas-36
Benefits
Cas-36 is a functional unit designed to meet the operating requirements of power distribution networks up to 36 kV. Safety of supply,continuity of service and insensitivity to the environment, CAS36 is the choice for your hi-reliability.

Applications

MV power distribution needs up to 36 kV
  • MV/LV Substations (< 1250 kVA)
  • Connection, supply and protection of transformers on an open ring or single feeder network
  • Wind turbines special applications
 

Hi-reliable Gas Insulated Switchboard for underground secondary distribution applications, up to 36 kV

 
 
 
Description
Compact self-contained totally insulated switchgear:
  • Network switch or combined fuse switch/transformerfeeder combination
- Rated current: up to 630 A
- Short-circuit current Icc < 20 kA / 1s
- Making capacity (50 kA peak)
  • SF6 insulation (switches and busbar),
- very low dimensions (1050mm),
- insensitivity to ambient conditions,
- maintenance free,
  • Up to 4 (I or Q) functions,
- extensible
  • Degree of protection: IP 3X (inmersed type)
  • Easy site installation
  • Personnel safety
 
 
 
 

 

Adding compacness to hi-protection