RM6 - Gas Insulated - Compact Type Switchgear

Taking advantage of the reference

RM6 is protecting people and goods all over the world with 1'000'000 installed functions in MV secondary underground distribution applications.

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Discover RM6/ATS offer
     
  •  
    Heart of RM6
     
MV Compact switchboard (Ring Main Unit) up to 24 kV - RM6
Benefits
RM6 is a functional unit designed to meet the operating and enhancements requirements of power distribution networks. Safety of supply, continuity of service and insensitivity to the environment, RM6 is the choice for 
hi-reliability

Applications

Can be adapted to meet all medium voltage power distribution needs up to 24 kV
  • connection, supply and protection of transformers on an open ring or radial network
  • equipment of MV network points and enhancement of electrical power dependability

Discovery

 

Hi-reliable Gas Insulated ring main unit for underground secondary distribution applications, up to 24 kV

 
 
 
Description
Compact self-contained totally insulated switchgear
  • comprises 1 to 4 integrated, low dimension functional units
  • choice of transformer feeder protection : circuit breaker with self powered protection-unit or switch disconnector combination combined with fuses.
Option:
  • on site extensibility for network enhancements
  • electrical command for telecontrol
  • monitoring and alarms of events
 
 
 
 

Right extensible RM6

 

Taking advantage of the reference

RM6 is protecting people and goods all over the world with 1'000'000 installed functions in MV secondary underground distribution applications.