Easergy T200I integrates within a single unit, all functions to remote control an MV substation:
- Management of 1 to 16 switchgear/circuit breaker
- Uninterruptible power supply 24 or 48 Vcc
- Fault passage indicator
- Current measurements
- MV network reconfiguration automation functions
- Local display and control
- Large catolog of protocols:IEC 870-5-101 and 104, DNP3, Modbus and various customer owned protocols
- Various transmission systems: Ethernet, RS232, Radio, PSTN, GSM, GPRS, private line...