Capacitor banks Energy - Capacitors

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Capacitor banks Energy - Capacitor banks Energy
Benefits
Peace of mind:
  • complete range assembled and tested in factory
Simplicity:
  • standardized dimensions of the capacitor banks

Applications

  • Make savings on power:power factor correction
  • Power quality supplied:limitation of pollution to the network
 

Capacitor banks Energy

 
 
 
Description
Medium voltage capacitor banks Energy are designed for power factor correction in electrical networks from 15 to 36kV. Global compensation offer from 600 kvar to 5 Mvar is composed of:
  • CP227 fixed capacitor banks
  • CP254 automatic capacitor banks
Technical data:
  • indoor installation
  • altitude less than 1000m
  • protection degree of the enclosure IP23
  • insulation voltage (kV):17.5, 24, 36
  • rated voltage (V):15000, 22000, 33000
 
 
 
 

Fixed capacitor bank

 

 

Automatic capacitor bank