CBGS-0 - Gas Insulated Switchgears

Maximum safety in a reduce place

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
GIS MV primary switchboard up to 36 kV - Rated op. current: 1600A  - CBGS-0
Benefits
  • Continuity of service:unaffected by the environment, double busbar option, sealed-for-life compartments, reduced gas pressure
  • Maximum safety:operating safety (interlocks), IAC tested
  • Investment optimization:space savings, maintenance savings...

Applications

  • Indoor substation (HV/MV-MV/MV) for Power Supply Utilities, Windfarms, Airports, Traction substations, Large Industries...
 

SF6 insulated metal-enclosed switchgear

 
 
 
Description
  • Each functional unit consists of separate compartments:
. LV cabinet
. Busbar compartment
. Main compartment (SF6 insulated)
. MV cable compartment
  • Performance:
. Technology:SF6
. Standard:IEC
. Rated voltage:36kV
. Busbar system:Single
. Rated current busbar:1600A
. Rated operational current:1600A
. Rated peak withstand current technology:31.5kA
. Internal Arc Classification:AFLR 31.5kA/1s . Loss of service continuity:NA
. Partition class:NA
 
 
 
Maximum safety in a reduce place