Prisma Plus contributes to safety of persons as well as to reliability of the electrical installation
- The components (switchgear, busbars, etc.) are designed for joint operation
- All the most demanding switchboard configurations have been tested
Prisma Plus allows production of optimized switchboards to exactly meet your needs
Prisma Plus can be upgraded easily at any time without its original performance being affected
Prisma Plus is available world-wide
Applications
LV distribution and control switchboards for tertiary and industrial buildings
Solution for tested Low Voltage Switchboards up to 3200A
Description
Prisma Plus G: Wall-mounted and free-standing enclosures for electrical switchboards up to 630A, Icw: 25kA rms/1s (wall-mounted)
Prisma Plus P: Cubicles for electrical switchboards up to 3200A, Icw: 85kA rms/1s (cubicles)
For tested switchboards IEC 60439-1 (IEC 61439-2 in progress)
Technical data:
-Metal enclosures
-Colour: white RAL 9001
-Degree of protection: IP30 to IP55