Masterpact NT - High Current Air Circuit Breakers

Concentrated know-how

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Maintenance guide
     
  •  
    Maintenance procedure
     
  •  
    Select Products
     
Circuit-Breakers from 630 to 1600 A - Masterpact NT
Benefits
The smallest power circuit-breaker in the world, concentrating all the performances of a sophisticated power circuit-breaker in compact dimensions. Masterpact NT thus optimises the installation and guarantees its operation in complete peace of mind.

Applications

Protection, measurement and communication of LV electrical networks and in particular:
  • Motor protection
  • Generator protection
Specific application:
  • Navy
 

630 to 1600 A hight current circuit-breakers

 
 
 
Description
  • Nominal current:630 to 1600 A
  • Breaking performance:42 to 150 kA at 220/415 V AC
  • Voltage rating:up to 690 V
  • 1 single physical size from 630 to 1600 A
  • A single pole pitch of 70 mm
  • 3 and 4-pole versions
  • 4 Micrologic control units enriched by measurement, energy management and network analysis functions
  • Earth leakage protection built into electronic protection
  • Wide range of common auxiliaries and accessories interchangeable on site
  • Compliance with international standards IEC 60947-1 and 2, IEC 68230 for type 2 tropicalisation, UL489, ANSI and CCC
  • Compliance with specifications of marine classification companies:Bureau Veritas, Lloyd’s Register of Shipping, Det Norske Veritas, etc.
 
 
 
 

Masterpact with Micrologic control units

 

Concentrated know-how