The C60 circuit-breaker is recognized in over 100 countries for its quality and the breadth of its range, making it an indispensable component for developing low voltage installations with complete peace of mind.
Applications
Protection of electrical circuits in all industrial and tertiary buildings.
Miniature circuit-breakers up to 63A
Description
Nominal current: 1 to 63A
Large choice of breaking capacities and tripping curves: B,C,D...
Compliance with standards: IEC EN 60898 or IEC 60947-2 depending on the version, certified by national official authorities
Suitable for isolation in accordance with industrial standards: IEC 60947
Operating voltage: up to 440 Vac, insulation voltage: 500V
Optional add-on earth leakage modules: C60 Vigi
Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip