DPN Vigi

The advantage of being compact

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Benefits
Total protection in a single product; the DPN Vigi's simplicity makes it appealing.

Applications

Protection, in all industrial and tertiary buildings, against:
  • faults on electrical circuits
  • electrocution (in accordance with installation standards IEC 364 and national standards)
  • the risk of fire due to leakage currents into building materials 
 

Modular residual current circuit-breakers with overcurrent protection up to 40 A

 
 
 
Description
  • Nominal current: 6 to 40 A
  • Compliance with standards: IEC EN 60898 and IEC EN 61009, certified by national official authorities
  • Large selection of breaking capacities and tripping curves:B, C, D…
  • Suitable for isolation in accordance with industrial standards: IEC 60947
  • Operating voltage: up to 230 Vac
  • 30mA sensitivity:additional protection against direct contact (in accordancewith IEC 364)
  • 100, 300, 500 mAsensitivities:additional protection against fire and indirect contact (in accordance with IEC 364)
  • Type "si":protection of sensitive circuits (computing equipment) and those prone to disturbances(ballast lighting, power electronics)
  • Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip.
 
 
 
 

DPN Vigi

 

The advantage of being compact