Magelis Modular iPC - Old Offers

The customized industrial PC

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Modular industrial PCs  - Magelis Modular iPC
Benefits

Flexible, the new simplified range of Magelis Modular iPC benefits from a unique modular mechanical and functional design. You can mix the front panels and central processing units as you wish to match your requirements. Their modularity is an added benefit when it comes to service and maintenance too.

Applications

  • Infrastructures
  • Automotive
  • Food & Beverage

Discovery

 

Modular industrial PCs

 
 
 
Description
Magelis Modular iPC simplifies installation. It easily adapt to your varied applications.

Built your solution  
  • 15'' front panels, touch pad and/or standard PC keypad versions
  • CPUs stepped in power and extension capacity: Memory up to 2 GB, Celeron M 1.3 GHz or Pentium M 1.6 GHz.
  • 2 versions:
    102 : 1 PCI bus and 2 PCMCIA buses
    402 : 4 PCI buses and 2 PCMCIA buses

Sales discontinued: planned end of 2008

 
 
 
 

 

 

 

The customized industrial PC