Concept - PACs

High performance IEC 61131-3 development environment to optimize PLC performance

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
IEC Programming Software for Quantum and Momentum - Concept
Benefits

Concept is the ingenious programming environment designed specifically to deliver optimal productivity from your high performance control systems.

Applications

Process control applications for:
  • Process control/ Pharmaceutical/ Food & Beverage
  • Quantum PLCs
  • Momentum PLCs
  • Atrium coprocessors
 

Programming software for Quantum, Momentum, and Atrium

 
 
 
Description

Windows environment
Concept provides advanced Microsoft Windows based tools that delivers a multi-language development environment for control system programming.

Uses familiar, standardized editors bundled in a single application to create and integrate PLC control, communication and diagnostic logic.

IEC languages
Five IEC editors give users the freedom to choose the programming language that fits their application requirements: Function Block Diagram (FBD), Ladder Diagram (LD), Sequential Function Chart (SFC), Structured Text (ST), and Instruction List (IL).

New features for 21 CFR 11
Password dialog, Write Restriction List, Auto-Logout, Log-File encryption, Secure Application Flag.

 
 
 
 

 

High performance IEC 61131-3 development environment to optimize PLC performance