Modicon Quantum - PACs -  140

Choose performance

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Large PAC for Process applications - Modicon Quantum
Benefits

Offering a large range of processors, Modicon Quantum suits perfectly to complex processes. The power of it processors results in optimum cycle times, while integrating ever more communication functions, diagnostics, memory flexibility and data storage. Now available the Quantum Safety System, certified TUV Rheinland,
simple to use and ready to be integrated in your automated system.

Applications

  • Process control
  • Safety
  • Infrastructure

Discovery

 

PLC for process applications

 
 
 
Description

Quantum provides well-balanced CPU able to provide leading performance from boolean to floating-point instruction...

  • 5 IEC languages as standard: LD, ST, FBD, SFC, IL
  • High-level multitasking system
  • Memory capacity up to 7 Mb using PCMCIA extensions
  • Specially shaped for process control applications with conformal coated modules, intrinsically safe IOs and an extensive catalog of partner modules
  • Safety processors and I/O modules
  • Plug & Play high-performance Hot-Standby solutions with LCD keypad for local monitoring
  • Numerous built-in ports (ISB port, Ethernet TCP/IP port with Web server, Modbus Plus and at least one Modbus serial port) on the front panel
  • In-rack connectivity to Profibus-DP
 
 
 
 

Transparent Ready Collaborative Architecture

 

Choose performance