Modicon Premium - TSX 57

Winning products right across the board

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Software modicon premium
Benefits
More flexibility and openness...
Premium offers unrivalled performance, reducing cycle times and avoiding any need for optimization, thanks to the integration of more diagnostics and production data, freedom of communication and access to generic programming.

Applications

  • Complex and special machines
  • Manufacturing processes
  • Infrastructure

Discovery

 

PLC for manufacturing processes

 
 
 
Description
With the new Premium processors in the Unity range, there is no need to worry about restrictions…
  • 5 IEC languages as standard: LD, ST, FBD, SFC, IL.
  • High performance CPUs with 37 ns per instruction and up to 7 Mb of program
  • High-level multitasking system
  • A compact system (very high density modules) particularly at ease in extended architectures (distribution of 16 racks in real time without repeater)
  • An extensive catalog of application-specific modules (safety, reflex processing, counter, position control, motion, weighing, data storage)
  • New High End processors
  • All Ethernet TCP/IP Transparent Ready services: IO scanning, Global Data, Web server, e-mail messaging, direct access to databases, TCP Open, Network Time Protocol, etc
  • Numerous built-in ports: USB port, Ethernet TCP/IP port with Web server, CANopen or FIP master port, Modbus serial port
  • The widest connectivity offer on the market:AS-Interface, Modbus Plus, INTERBUS or PROFIBUS DP
 
 
 

Winning products right across the board