Electronic pressure sensors for control circuit
Pressure transmitters and pressure switches are characterised by their ceramic pressure measuring cell for controlling: air, fresh water, sea water, hydraulic oils, corrosive fluids
- -1 to 400 bars (-14.4 to 5800 psi), without adjustment XML-G range
- -1 to 600 bars (-14.4 to 870 psi), with simple adjustment XML-E range
with user friendly configuration and adjustment XML-F range
Electromechanical Pressure and Vacuum switches for control circuit
For controlling air, fresh water, sea water, hydraulic oils, corrosive fluids and viscous products
- -1 to 500 bars (-14.5 to 7250 psi)
with fixed differential* XMLA range
with adjustable differential* XMLB , XMLC range
with 2 stages with fixed differential at each threshold XMLD range
Dedicated to air and water
up to 25 bars (362.5 psi) with adjustable differential* XMX and XMA range
Electromechanical Pressure switches for power circuit
For controlling water, and or air up to 25 bars
FTG fixed differential*
FSG, FSG 2NE, FYG and XMP adjustable differential*
*fixed differential: detection of a single threshold
*adjustable differential: regulation between 2 thresholds