OsiSense XC standard

Contact sensing of inflexible object

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Select Products
     
OsiSense XC Standard
Benefits

The most comprehensive offer to fit every need. High quality of products and  worldwide availability make the good reputation.
Full offer of positive opening snap action contacts for a simpler and safer machine design.

Applications

All industrial machines :

  • packaging,
  • materials handling, c
  • conveying,
  • machining,
  • food and beverage,
  • service sector, etc
 

Limit switches standards formats

 
 
 
Description

Compact range for light to medium duty applications
European standard products (EN50047) have positive opening contacts, even in snap action versions which allow use in safety applications
XCKP/T/D variable composition ranges offer the advantages of a metal head, high performance and world wide availability through distribution
XCKN monolithic plastic version is dedicated to repetitive machines

Classic range Historical Telemecanique formats very popular worldwide
XCKM (3 cable entries) and XCKL (1 cable entry) are a good and improved choice for multipurpose medium duty metal body products
XCKS Plastic format (EN50041)


Miniature range  Robust products in a small size format
 Ideal for harsh environment machines with space constraints
XCMD share the same heads as compact range, and offer also positive opening contacts, even in snap action versions which allow use in safety applications
XCMN monolithic plastic version is dedicated to repetitive machines

Industrial range Robust products in a standardized format (EN50041) for heavy duty use
XCKJ offer the most robust head in his category, snap positive contacts and a fixed of plug-in body

 
 
 
 OsiSense XC Standard

OsiSense XC Standard

 

Contact sensing of inflexible object