OsiSense XX - Proximity & Presence Sensors

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Ultrasonic sensors - ex Osisonic  - OsiSense XX
Benefits

Detection of any material, irrespective of colour, light ambiance at the same distance, without adjustment or correction factor.
Define your effective sensing range by simplify pressing a button (teach mode)

Applications

  • Principal sectors: packaging, automotive, paper industry, machine tool, assembly, food & beverage processing, water treatment etc…

 

 

Ultrasonic sensors enable detection, without contact, of any object irrespective of its: material (metal,plastic,wood,cardboard,etc.),nature (solid,liquid,powder,etc.),colour

 
 
 
Description

Sensor with solid-state discrete output

  • Cylindrical or flat formats
    Sensing distances: 10 cm, to 8m (adjustable using teach mode).
  • PNP or NPN selectable outputs, NO or NC function


Sensor for level monitoring

  • For controlling 2 levels (emptying and filling levels)
  • Cylindrical formats Ø 18 and Ø 30 mm (plastic case)
  • Sensing distance from 50 cm to 2 m (adjustable using teach mode).


 Sensor with analog output

  • Analog output 4…20 mA or 0…10V
  • Cylindrical or flat format
  • Sensing distances from 50 cm to 8 m (adjustable using teach mode)

 

 
 
 
 

Extra large OsiSense XX range