XS: inductive technology for non contact sensing of metal objects up to 60mm
XT: capacitive technology: non contact sensing of any material up to 20mm
General purpose products
One of the most comprehensive catalogue of the market with
- Standard cylindrical forms : M8,12,18, 30
- Standard and flat forms
- Complying with international standards, CE, UL, CSA, CCC; CTick
- With a top international quality IP69K
- With all electric standards including AC/DC power supply
- Available in standard and increased range
Application products
- Rotation control, ferrous/non-ferrous discrimination, etc
- Plastic case sensors for double insulation and chemicals environment compliance
- Miniature cylindrical format Plain 4 and 6.5mm or M5 for assembly applications…
- Stainless steel and plastic for dedicated food & beverage applications
- XT range for detection of any object irrespective of material or conductivity