OsiSense XU - Proximity & Presence Sensors

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Photo-electric sensor - OsiSense XU
Benefits

All the most industrial photocell popular format available at Schneider distributor next door.
Standard or multimode products.
Plus an important choice of “applicative” products.

Applications

  • Industrial and tertiary general purpose use for small & medium machines, access control….
  • Dedicated offer for packaging, handling, assembly, conveying, food & beverage…
 

Non-contact sensing up to a hundred meters of objects of any shape and any type

 
 
 
Description

General purpose products
Diameter 18 XUB range (up to 20 meter) , miniature XUM range (up to 15 m), compact 50X50 XUK range (up to 45m) , and  compact XUX range (up to 60m) are available in :

  • all industrial detection system mode as: Thru-beam, Reflex, Reflex polarised,  Diffuse and Diffuse with back ground suppression.
  •  in multimode that mean all these five detection systems available in only one reference. This major innovation gives a greater simplicity of choice setup and maintenance management.

Fork format, XUV range : the most cost-effective and easy to install photo-fork for small conveyors, packaging and labelling machines.

Application products
Available in the most typical formats of  the market
Mark readers, luminescence sensors, transparencies detection,
color sensors, aqueous liquid detection, labels detection, laser sensors…

 
 
 
 

OsiSense XU