OsiSense XG - Traceability & Access Control

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
OsiSense XG
Benefits

With OsiSense XG, discover the RFID system.

  • The most  opened for a free choice of electronic tags and networks.
  • Easy to install, connect and configure..

Applications

Within the conveying, material handling, logistic, building sectors…
For various functions: flexible production workshops, traceability, access control...

 

Schneider Electric brings simplicity to 13.56 MHz RFID

 
 
 
Description

Compact stations with integrated controller and antenna

  • 2 formats, one is the most compact industrial RFID station on the market (40 x 40 x 15 mm)
  • Simple installation provided by a full range of fixing and connection accessories
  • Self-adapting to the environment, even on a metal support
  • Extended detection zone mainly for conveying applications, thanks to the field expander accessories.
  • Automatic detection of the protocol and speed of the network used
  • No software or specific programming required
  • Simplified setting of the network address using configuration badge 

13.56MHz electronic tags

  • Complete range of high performance industrial tags
  • Fully open to all ISO 15693 and 14443 standard tags available on the market

 
Portable RFID terminal

  • Direct reading/writing of electronic tags for setting-up and maintenance
  • Transfer of information to PC

 Network connection boxes

  • For connecting compact stations on Ethernet Modbus TCP/IP network or Modbus or Profibus DP.
 
 
 
 

OsiSense XG range