Magelis Compact iPC - PC based Panels - PC Boxes & display

The optimum solution for machines

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
  •  
    Quick look video
     
PC panels - Magelis Compact iPC
Benefits

Compact, this new industrial PC incorporates the latest PC technologies. Completely open, its inherent qualities make it an attractive and open-ended solution that is especially suitable for machine manufacturers. Available in 8,4", 12" or 15".

Applications

  • Infrastructures
  • Automotive
  • Food & Beverage
 

PC panels

 
 
 
Description
Choose Magelis Compact iPC... Value your knowledge and save valuable time during installation.

Affordable design
  • Appropriate power: Celeron M 1.0 to 1.3 Ghz, Intel Pentium M 1,6 Ghz
  • Choice of access: embedded Ethernet TCP/IP, dual Ethernet network and/or wireless network, PCI or PCMCIA expansion cards
  • More compact for an easy installation
Added value
  • Open : Intel Pentium microprocessor, Microsoft Windows
  • Quality interface
  • Rugged : Hardened and UL 508, CSA certification
Combined offer
  • By combining Magelis Compact Ipc and Vijeo Look or Vijeo Designer, you can develop ypur supervisory applications more easily
 
 
 

The optimum solution for machines