TeSys U - On-Off Motor Starter

A motor starter simple and compact

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Select Products
     
  •  
    Register your software
     
Starter controllers up to 15 kW - TeSys U
Benefits

Introducing the 1st intelligent starter capable of integrating motor control, control and changeover functions in a unit 45 mm wide! Compact, simple and modular, it adapts to all the applications.

Applications

  • Industry: ideal solution when the motor starter needs to be decentralized in the machine or the process

Discovery

 

Controller-starter up to 15 kW

 
 
 
Description
With a capacity of up to 32A/15 kW, TeSys U consists of :
  • One 45 mm power base (1): 2 ratings, reversing or non-reversing, circuit-breaker function and built-in interference suppression
  • One clip-on control unit, from a choice of 3: Standard CU : protection against overloads and short-circuits/Expandable CU: + alarm and fault differentiation/ Multifunction CU (2) : realtime control of motor load, local or remote diagnostics and parameter setting
  • One clip-on automation control module, from a choice of 3 :(3): Modbus, CANopen, AS-Interface et Profibus DP, Ethernet, DeviceNet, Fipio, Interbus S via Advantys STB le module or a simple parallel link
  • Two optional 45 mm power functions: limiter-isolator(4) and changeover relay  (5)
 
 
 
 

Controller-starter > 15 kW

 

 

PowerSuite configuration software

A motor starter simple and compact