Designed for mechanical handling, these highly robust pendant control stations comply with the safety requirements of IEC standards. They are not only simple and intuitive, but also very comfortable for the operator to use.
Applications
Industry and service sector: hoists, travelling cranes
Pendant control stations for auxiliary circuits, equipped with 2 to 12 Ø 22 mm buttons
Description
Functions: 1 or 2 speed up, down, right, and left movements; emergency stop option available
Compliance with IEC standards
CE marking
UL/CSA certification
IP 65
Double insulated polypropylene casing
Screw clamp connection
Complete products
Products for customer assembly using separate parts and common accessories
Complete products
Products for customer assembly with plastic buttons Ø 22 ZA2 B