Modicon M340 - PACs

The choice that springs to mind

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Product
     
Software Modicon M340
Benefits

Compact-shaped, the PLC Modicon M340  brings in a small box the flexibility and services of a High End PLC. In the heart of your application, it gives you integrated Plug&Work solutions with other Schneider Electric devices. At your desk, the great capacity of the Unity offer will ease and shorten your programming time.
Modicon M340 is really the smallest giant...

Applications

  • Complex machines (packaging, textile, material Handling, hoisting...)
  • Manufacturing
  • Infrastructures.

Discovery

 

Mid range PLC for industrial process and infrastructure

 
 
 
Description
« All-in-one CPU »
  • 7 Kinst/ms
  • Multitasking system for guaranteed reflex time
  • USB port for programming and HMI
  • 2 additional port as wished : Ethernet, CANopen, Modbus.

Confortable memory
  • Programming code up to 70 Kinst.
  • Application back-up in supplied memory card
  • Additional File storage up to 16 Mb with FTP access.

Specific applications
  • Counting
  • Motion (Integrated PLC open Library, PTO module)
  • Process control (Integrated Process Control library).
 
 
 
 

The new motion control module, using Unity Pro, brings the solution adapted to your machines, and, mastering third-party servomotors as well as Schneider Electric

 

The choice that springs to mind