Lexium 15 & Motors - Servo Drives & Motors

Perhaps a little too smart!

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Servodrives and servomotors Lexium 15
Benefits

Intelligent and compact, the new range of Lexium 15 servodrives simplifies your automation architectures. Its control and precision capabilities enable you to obtain the best from your machines.

Applications

  • Coil winding/tension control/cut to length
  • Automatic assembly
  • Material handling
  • Single axis
  • Simple Master/Slave
  • Advanced Master/Slave
  • Coordinated axes
 

Servodrives and servomotors

 
 
 
Description
Solutions suited to your needs!
  • A wide power range : from 0,9 kW to 42,5 kW, 1-phase or 3-phase
  • 2 motor families to cover all applications and mounting types from 0,18 to 90 Nm

High performance without any add-ons!
  • A dynamic combination : new slient pole winding technology, fast control loop response time...
  • Everything integrated: EMC, CANopen...
  • Safety integrated : Power Removal...

A wide choice of interfaces to cover all architectures!
  • Ready to connect : various possibilities, encoder interfaces, I/O ’s, pulse direction...
  • Ready to communicate : numerous communication bus available

Intelligent with overall simplicity!
  • Easy to program and commission : with Unilink® software
  • Easy to install and connect : side by side mounting, compact, cable equipped
  • Easy to start up : thanks to SinCos® Hiperface® encoder
 
 
 

Perhaps a little too smart!