Lexium 05 & Motors - Servo Drives & Motors

The high concentrate solution for your machines

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Product
     
Servo drives and servo motor Lexium 05
Benefits

With this new generation of motors and drives, you have the benefit of powerful solutions to design and optimize machines - the perfect answer to your technical and economic challenges. By combining the essential motion control functions with control and command interfaces, Lexium 05 meets your requirements for the simplest, most reliable and most cost-effective machines.

Applications

  • Point to point positioning
  • Torque or speed regulation
  • Electronic shaft
  • Manual mode (Jog)

Discovery

 

Servo drives and servo motors for machines from 0.4 to 6 kW

 
 
 
Description
Lexium 05 servo drives
  • Power range from 0.4 to 6 kW
  • Voltage range from 115 V to 480 V

BSH servo motors
  • Nominal torque of 0.5 to 36 Nm
  • Nominal speed of 1500 to 8000 min –1
  • Low inertia

A new "additive free" approach
  • ECM filter, "Power Removal" safety function, SinCos Hiperface encoder, connection to CANopen, Modbus, Profibus DP networks, connection to all analogic controllers

The ultimate simplicity
  • Menu "Simply Start", identification automatique du moteur, auto-réglage, use of spring terminals
 
 
 
 

Connected via CANopen, Lexium 05 provides the ideal solution for "pick and place" applications

 

The high concentrate solution for your machines