Compact range: 3 monobloc models with 10, 12 or 20 I/O and versions available with or without display and buttons.
Modular range: 2 bases with 10 or 26 I/O that can be extended using:
-
Modbus or Ethernet communication extension modules
-
6, 10 or 14 discrete I/O and 4 analogue I/O extension modules.
Extreme compactness: up to 26 I/O within 124.6 x 90 x 59 mm.
Supply voltage of bases: 12 V DC, 24 V DC, 24 V AC, 100... 240 V AC.
Large back-lit LCD display: 4 lines of 18 characters and 1 line of icons, contextual navigation using 6 buttons.
Serial or USB connecting cables for smart relay/PC connection.
Connection interface (smart relay/PC) for Bluetooth wireless connection.
Zelio Soft 2 intuitive programming software: programming using:
-
function block diagram (FBD): 32 pre-programmed functions, 7 Grafcet functions, 6 logic functions
-
contact language (LADDER): 12 pre-programmed functions.
Safe programming: coherence test, simulation and monitoring modes, supervision window...
Remote monitoring and control of installations using Modem Communication Interface (Analogue or GSM).