Zelio Analog - RM T / RM P / RM C

Transform simply

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Zelio Analog
Benefits

The Zelio range of analog converters and transmitters are simple to set up thanks to pre-calibrated input and output ranges. And with outputs protected from polarity inversions, short-circuits, and overvoltage, plus automatic detection of broken loop circuits, Zelio is the solution for performance and reliability.

Applications

  • Industry and the building trade: switchboards in simple machines, process control.
  • Start-up and monitoring of water treatment equipment.
 

Analog converters and transmitters, for converting sensor signals or electrical measurements into analog electrical signals which are compatible with control system equipment

 
 
 
Description
  • Wide temperature range
  • 24 VDC voltage
  • Output range: 0…10V/ 0…20mA / 4…20mA
  • Conformity to UL/CSA/GL/CE standards
 
 
 
 

RMT thermocouple

 

 

RM PT • 0 universal PT 100

 

RM PT • 3 optimum PT100, dedicated to Zelio Logic

Transform simply