Twido - TWD

Your peace of mind

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Twido
Benefits

Open to numerous communication networks, flexible due its 3 types of base (Compact, Modular and Extreme) and wide range of I/Os, Twido and its associated TwidoSuite software provide simple and astute solutions for all your predicaments.

 

Applications

  • Simple stand-alone installations: lighting management, heating and air conditioning, access control, control/monitoring...
  • Repetitive and compact machines: conveyers, lifts, automatic dispensers..

Discovery

 

Programmable controllers for standard applications comprising 10 to 100 I/O

 
 
 
Description

Twido Compact

  • “All in one” product, screw terminal connection
  • 10 compact bases, 10, 16, 24 and 40 I/O, including 6 expandable bases using 4 to 7 digital (different connection methods) or analogue I/O modules, together with options: display, real-time clock, memory…
  • Supply 24 V DC or 100… 240 V AC
  • Modbus, CANopen, Ethernet (integrated on 40 I/O)


Twido Modular

  • Very compact (40 I/O within 95 x 90 x 70 mm), removable screw terminals or HE10 (pre-wired) connection
  • 5 bases, 20 or 40 I/O, expandable using 4 to 7 digital (different connection methods) or analogue I/O modules, together with options: display, real-time clock, memory…
  • Supply 24 VDC
  • Modbus, CANopen, Ethernet


Twido Extreme

  • IP67, temperature -40° to +110°C
  • 1 non expandable base, 41 I/O (Digital, Analogue or PWM)
  • Supply 12 or 24 VDC
  • Modbus, CANopen, CAN J1939 integrated

Input/Output TM2

  • 15 digital I/O modules (transistors or relays)
  • 12 analogue I/O modules (0...10V,0...20mA, temperature,...)
 
 
 
 

Twido Compact

 

 

Twido Modular

 

Twido Extreme

Your peace of mind