ProWORX 32

The future of 984 Ladder Logic

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
ProWORX  32
Benefits

ProWORX 32 is the flexible, easy-to-use cross-platform programming software for Modicon range PLCs. It gives you the power to program all your Modicon controllers online or offline, manage your I/O subsystems, and analyze your plant’s activity in real-time, all in a familiar Windows environment.

Applications

  • Windows 98, NT, 2000, XP
 

Programming software for Modicon PLCs

 
 
 
Description
A comprehensive suite of tools  
  • ProWORX 32 provides everything you need to start, configure, test and complete your project – quickly, reliably and professionally.
32-bit processing
  • Utilize the power of state-of-the-art operating systems for optimal development and operational performance.
High performance
  • ProWORX 32 has been designed for the power of today’s modern PC’s to deliver new capabilities and unrivaled usability. With more speed and greater memory, ProWORX 32 has been re-engineered into a high performance, high productivity tool.
Auto program conversion
  • Convert older Modsoft and Concept programs automatically.
Project emulator
  • The project emulator provides the ability to test projects prior to running them in the PLC run-time environment to ensure your system will run at peak efficiency.
 
 
 
 

 

The future of 984 Ladder Logic