Profil

Compact and simple panel solutions

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
Profil
Benefits

Profil is the modular front panel solution that is simply ideal for many basic industrial operator control applications. It completes the ergonomic design of Harmony Style 4 and Style 5 push button and signalling units, for a compact that is ideally suited to your application.

Applications

Machines for small and medium-sized runs:
  • Industry: machine manufacturers (textile, timber, chemicals, paper mill)
  • Service sector and infrastructure: building, food and beverage, car washes
 

Modular front panels for Harmony Style 4 and Style 5 control and signalling units, Ø 22 mm

 
 
 
Description
Three front panel sizes:
  • 4, 8, or 12 holes
  • Three versions:
  • front panel with printed circuit
  • front panel only
  • printed circuit only with soldered adaptors

  • Conformity to IEC, UL, CSA standards
  • CE marking
  • IP 65 dust and damp proofing
  • Same characteristics as Harmony Style and Style 5 components
 
 
 
 

 

Compact and simple panel solutions