PowerLogic ION Enterprise V6

Make sure you don't miss a thing.

  •  
    Overview
     
  •  
    Support
     
PowerLogic ION Enterprise V6
Benefits

PowerLogic ION Enterprise software helps you:

  • reduce energy and operations costs
  • improve power quality, reliability and uptime
  • optimise equipment use

For optimal management of your electrical installation and greater productivity.

Applications

  • Analysis of efficiency, losses and capacity
  • Bill verification, cost allocation and sub-billing
  • Power quality analysis and compliance monitoring
  • Problem notification and diagnosis
  • Demand or power factor management
  • Control of loads, generators or other equipment
  • Support real-time pricing, demand response or curtailment programs
  • Monitor and report on WAGES (Water, Air, Gas, Electrical, Air) utility usage
 

Power management software for energy suppliers and consumers

 
 
 
Description

PowerLogic ION Enterprise software is a complete power management solution for your facility or plant operations. It is a scalable software platform with options to support different numbers of remote devices and user clients. Additional data servers are also available depending on the application.

Characteristics

Native, out-of-the-box support for all PowerLogic ION-series meters, PowerLogic PM210, PM750, PM710, PM800, the CM3250, CM3350, CM4000, CM4250, CM4000T circuit monitors, the PowerLogic BCPM branch circuit power meter, the Compact NSX Type A, Compact NSX Type E breakers, Micrologic Type A, P and H circuit breaker control units, and Sepam series 10, 20, 40, 80

  • Supports third-party meters, sensors and other equipment through Modbus protocol or OPC
  • Connect to remote devices over Internet, Ethernet, wireless, modem, satellite, and serial connections
  • Integrates metering of all utilities (e.g. water, air, gas, electricity, steam)
  • Customisable ION architecture.
  • Multi-site meter aggregation and trending, coordinated control functions, complex calculations and alarming
  • Interoperability with third-party systems, applications and services (e.g. BAS, DCS, ERP, web) through ODBC, OPC, XML, email, FTP, CSV, PQDIF (power quality)
  • Scalable architecture, Windows SQL Server 2005 database, ODBC-compliant, support for multiple distributed servers and clients
  • Enterprise web portal access to system-wide display of real-time measurements, equipment status, event and historical logs, customisable graphics, trends, captured waveforms, more
  •  Web-enabled, local or remotely developed preconfigured and custom reports, with manual, scheduled or event-triggered reporting and distribution via email or web, generated in PDF format, exported in XML format; reports support all WAGES (Water, Air, Gas, Electrical, Steam) data
  • Reports (as supported by device) include period over period comparison, shift comparison, system configuration status, 100 ms time-stamped data for PQ monitoring, prioritised alarms and events summary
  • Trend graphing for any measured parameter, load aggregation
  • Power quality analysis including compliance monitoring to international standards (IEC 61000-4-30, EN50160), wide-area event monitoring and tolerance curve plotting, waveform viewer, measurement of harmonics, K-factor, crest factor and symmetrical components
  • Trigger on complex conditions, alarming, event logging
  •  Manual or coordinated setpoint-triggered control of loads, generators, and other equipment

 
 
 

Make sure you don't miss a thing.