Range of medium-voltage variable speed drives from 0.5 to 10 MW.
One of the most compact (up to 1.5 MW per metre of enclosure) and with one of the best efficiency levels on the market (~99%), Altivar 1000 is the latest addition to Schneider Electric's medium-voltage offer. It is easily integrated in a control system architecture and guarantees you:
- Reduction in energy costs (up to 40%)
- Protection of motors and equipment
- Increased competitiveness
- Reduction in maintenance costs.